---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA24\export\Gerber\drill.art' ----   Mon Sep  7 14:53:43 2020

D11   --> D100
D12   --> D101
D10   --> D102
D13   --> D103
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA24\export\Gerber\L2.art' ----   Mon Sep  7 14:53:43 2020

D10   --> D104
D11   --> D105
D12   --> D106
D13   --> D107
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA24\export\Gerber\L3.art' ----   Mon Sep  7 14:53:43 2020

D10   --> D108
D11   --> D109
D12   --> D110
D14   --> D111
D13   --> D112
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA24\export\Gerber\silk_bottom.art' ----   Mon Sep  7 14:53:43 2020

D10   --> D113
D11   --> D114
D12   --> D115
D13   --> D116
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA24\export\Gerber\silk_top.art' ----   Mon Sep  7 14:53:43 2020

D11   --> D117
D12   --> D118
D13   --> D119
D14   --> D120
D15   --> D121
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA24\export\Gerber\soldmask_bottom.art' ----   Mon Sep  7 14:53:43 2020

D12   --> D122
D11   --> D123
D10   --> D124
D13   --> D125
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA24\export\Gerber\soldmask_top.art' ----   Mon Sep  7 14:53:43 2020

D11   --> D126
D12   --> D127
D10   --> D128
D15   --> D129
D14   --> D130
D16   --> D131
D13   --> D132
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA24\export\Gerber\Top.art' ----   Mon Sep  7 14:53:43 2020

D41   --> D133
D39   --> D134
D35   --> D135
D16   --> D136
D29   --> D137
D36   --> D138
D32   --> D139
D19   --> D140
D18   --> D141
D38   --> D142
D34   --> D143
D28   --> D144
D27   --> D145
D25   --> D146
D24   --> D147
D22   --> D148
D20   --> D149
D42   --> D150
D31   --> D151
D13   --> D152
D17   --> D153
D14   --> D154
D40   --> D155
D37   --> D156
D26   --> D157
D23   --> D158
D21   --> D159
D33   --> D160
D15   --> D161
D30   --> D162
-----------------------------------------------------------------